![DK53.026](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK53026-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2NjUzNHxpbWFnZS9qcGVnfGhlOC9oZDEvMTAwMDA2MzE3MjYxMTAvNTE1V3g1MTVIX0RLNTMwMjYtU05SXzEuanBnfDU2MjVjM2NiZmE4MGZmNjdiZWUxMjc5YmM4MzRjZmFlZTA0NDVlNmQwYWY2NjQ0NWQ2MGIwMWVhYjBkNWYyNjc)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 6,547 kg |
Seal diameter | 51 mm |
Teeth of differential side splines | 22 |
External or internal thread definition | M22x1,5 |
Length 1 | 918 mm |
Fitting position | Avant droit |