Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 5,93 kg |
With ring | 1 |
Seal diameter | 52 mm |
Teeth of differential side splines | 22 |
External or internal thread definition | M20x1,5 |
Length 1 | 584 mm |
Nb of poles | 29 |
Fitting position | Avant gauche |