Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 7,458 kg |
Fitting position | Avant droit |
Seal diameter | 53 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 33 |
Teeth of differential side splines | 22 |
Length 1 | 952 mm |