![DK53.029](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK53029-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3MzEzM3xpbWFnZS9qcGVnfGhkZi9oNzUvMTAwMDA2MzIzMTU5MzQvNTE1V3g1MTVIX0RLNTMwMjktU05SXzEuanBnfDE4YjhjMzg2MWE4YzQ5ZjgwZTE0ZWU2OTJmNzg1ODk1OTE1NWI4MGZhNGY2NjY5ZTg3NWFkNTcxYWVlNTczY2Q)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 52 mm |
Teeth of differential side splines | 22 |
External or internal thread definition | M20x1 |
Length 1 | 573 mm |
Nb of poles | 29 |
Weight | 5,802 kg |