Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1,5 |
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 65 mm |
Teeth of wheel side splines | 28 |
Length 1 | 663 mm |
Nb of poles | 51 |
Weight | 8,064 kg |