Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1,5 |
Fitting position | Avant droit |
Teeth of wheel side splines | 25 |
Seal diameter | 51 mm |
Teeth of differential side splines | 22 |
Length 1 | 920 mm |
Weight | 8,456 kg |