Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 9,43 kg |
Fitting position | Avant gauche |
Seal diameter | 566 mm |
Teeth of wheel side splines | 27 |
Length 1 | 694 mm |
Teeth of differential side splines | 39 |
New part | Oui |