Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Weight | 10,038 kg |
Fitting position | Avant droit |
Seal diameter | 525 mm |
Teeth of wheel side splines | 30 |
Teeth of differential side splines | 22 |
Length 1 | 987 mm |
New part | Oui |