![DK53.035](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK53035-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2M3xpbWFnZS9qcGVnfGhjOC9oMDcvMTAwMDA2MzM0OTU1ODIvNTE1V3g1MTVIX0RLNTMwMzUtU05SXzEuanBnfDk1ZTUyOGI4OGVjZjAzMTkwYmQ0MjdhN2M1NjA0ODAwYjFmOTUyZWJkYWEzMDQyNWUxZjhjNzRjMWNiZjRlNjA)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Avant gauche |
Weight | 7,559 kg |
Seal diameter | 525 mm |
Teeth of wheel side splines | 30 |
Teeth of differential side splines | 22 |
Length 1 | 6175 mm |
New part | Oui |