
DK54.003 - SNR
Driveshaft Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| Seal diameter | 63 mm |
| number of external splines on the wheel side | 38 |
| Number of external splines on the gearbox side | 26 |
| Length 1 | 858 mm |
| Diameter ball joint on the side of the wheel | 116 mm |
| Diameter of the ball joint, gearbox side | 1044 mm |
| External or internal thread definition | M20x1,5 |
| Weight | 11,57 kg |
| New part | Oui |
OE Equivalents
Volkswagen7E0407272AAVolkswagen7E0407272ANVolkswagen7E0407272MXVolkswagen7E0407272RVolkswagen7E0407452BXVolkswagen7E0407452FXVolkswagen7E0407452LXVolkswagen7H0407272AJVolkswagen7H0407272BCVolkswagen7H0407272BKVolkswagen7H0407272CHVolkswagen7H0407452NXVolkswagen7H0407452SXVolkswagen7H0407452TXVolkswagen7H0407452XAutomotive Compatibility
VolkswagenCALIFORNIACALIFORNIA => FrontRight,LeftVolkswagenTRANSPORTER T5 BusTRANSPORTER T5 Bus => FrontRight,LeftVolkswagenTRANSPORTER T5 Platform/ChassisTRANSPORTER T5 Platform/Chassis => FrontRight,LeftVolkswagenTransporterTRANSPORTER V => Train avant-VolkswagenTransporterTRANSPORTER V => Train avantRight,LeftVolkswagenTransporterTRANSPORTER V03/2003 => 10/2009FrontGauche,DroitVolkswagenTransporterTRANSPORTER V03/2003 => 07/2015FrontLeft,RightVolkswagenTransporterTRANSPORTER V03/2003 => 07/2015FrontRight,LeftVolkswagenTransporterTRANSPORTER V05/2003 => 04/2013FrontLeftVolkswagenTransporterTransporter04/2011 => 07/2015FrontLeft