
Reference DK54.007
This kit contains the following reference(s)
- OJK54.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M16x1,5 |
Fitting position | Avant gauche |
Seal diameter | 595 mm |
Teeth of wheel side splines | 36 |
Length 1 | 513 mm |
Weight | 7,936 kg |