
Reference DK54.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M16x1,5 |
With ring | 1 |
Seal diameter | 60 mm |
Teeth of wheel side splines | 38 |
Length 1 | 506 mm |
Nb of poles | 48 |
Fitting position | Train avant |
Weight | 7,771 kg |