
Reference DK54.009
This kit contains the following reference(s)
- OJK54.025
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 76,5 mm |
New part | Oui |
Length 2 | 34 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 42 |
Length 1 | 460 mm |
Fitting position | Train avant |
Weight | 8,17 kg |