
Reference DK54.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Seal diameter | 507 mm |
Teeth of wheel side splines | 36 |
External or internal thread definition | M16x1,5 |
Length 1 | 501 mm |
Fitting position | Avant gauche |
Weight | 5,431 kg |