
Reference DK54.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Train avant |
Seal diameter | 644 mm |
Teeth of wheel side splines | 30 |
External or internal thread definition | M24x1,5 |
Length 1 | 525 mm |
Weight | 7,987 kg |