
Reference DK54.017
This kit contains the following reference(s)
- IJK54.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M16x1,5 |
Fitting position | Avant gauche |
Seal diameter | 595 mm |
Teeth of wheel side splines | 36 |
Length 1 | 519 mm |
New part | Oui |
Weight | 6,515 kg |