Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Left | X |
External or internal thread definition | M16x1,5 |
Seal diameter | 50,5 mm |
Diameter of the ball joint, gearbox side | 81,8 mm |
Diameter ball joint on the side of the wheel | 97 mm |
Length 1 | 472 mm |
Teeth of wheel side splines | 36 |
Weight | 5,574 kg |