
Reference DK54.021
This kit contains the following reference(s)
- IJK54.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 595 mm |
Teeth of wheel side splines | 36 |
External or internal thread definition | M16x1,5 |
Length 1 | 4795 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 7,365 kg |