
Reference DK54.027
This kit contains the following reference(s)
- OJK54.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Seal diameter | 602 mm |
Teeth of wheel side splines | 38 |
External or internal thread definition | M16x1,5 |
Length 1 | 5408 mm |
New part | Oui |
Weight | 8,007 kg |