
Reference DK54.028
This kit contains the following reference(s)
- OJK54.018
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Seal diameter | 53 mm |
Teeth of wheel side splines | 22 |
External or internal thread definition | M20x1,5 |
Length 1 | 517 mm |
New part | Oui |
Weight | 5,299 kg |