
Reference DK54.030
This kit contains the following reference(s)
- IJK54.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Seal diameter | 53 mm |
Teeth of wheel side splines | 36 |
Length 1 | 555 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 5,747 kg |