
Reference DK54.031
This kit contains the following reference(s)
- OJK54.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M14x1,5 |
With ring | 1 |
Seal diameter | 53 mm |
Teeth of wheel side splines | 33 |
Length 1 | 603 mm |
Nb of poles | 45 |
Fitting position | Avant gauche |
New part | Oui |
Weight | 8,324 kg |