
Reference DK54.034
This kit contains the following reference(s)
- OJK54.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Seal diameter | 595 mm |
| Teeth of wheel side splines | 36 |
| External or internal thread definition | M16x1,5 |
| Length 1 | 803 mm |
| Diameter ball joint on the side of the wheel | 110 mm |
| Diameter of the ball joint, gearbox side | 1105 mm |
| New part | Oui |
| Weight | 9,402 kg |