
Reference DK54.038
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 764 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 42 |
Length 1 | 493 mm |
New part | Oui |
Weight | 8,48 kg |