
Reference DK54.039
This kit contains the following reference(s)
- OJK54.020
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Seal diameter | 63 mm |
| Teeth of wheel side splines | 38 |
| External or internal thread definition | M20x1,5 |
| Teeth of differential side splines | 26 |
| Length 1 | 613 mm |
| Diameter ball joint on the side of the wheel | 108 mm |
| Diameter of the ball joint, gearbox side | 111 mm |
| Fitting position | Train avant |
| New part | Oui |
| Weight | 10,533 kg |