
Reference DK54.040
This kit contains the following reference(s)
- OJK54.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Weight | 8,052 kg |
| With ring | 1 |
| Seal diameter | 595 mm |
| Teeth of wheel side splines | 38 |
| External or internal thread definition | M16x1,5 |
| Length 1 | 502 mm |
| Diameter ball joint on the side of the wheel | 1135 mm |
| Diameter of the ball joint, gearbox side | 975 mm |
| Nb of poles | 45 |
| New part | Oui |