
Reference DK54.042
This kit contains the following reference(s)
- IJK54.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Seal diameter | 595 mm |
Teeth of wheel side splines | 38 |
External or internal thread definition | M16x1,5 |
Length 1 | 655 mm |
New part | Oui |
Weight | 8,625 kg |