
Reference DK54.046
This kit contains the following reference(s)
- OJK54.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M16x1,5 |
Seal diameter | 595 mm |
Teeth of wheel side splines | 36 |
Teeth of differential side splines | 23 |
Length 1 | 799 mm |
Fitting position | Avant droit |
Weight | 10,797 kg |