
Reference DK54.047
This kit contains the following reference(s)
- IJK54.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M20x1,5 |
Fitting position | Avant droit |
Seal diameter | 53 mm |
Teeth of wheel side splines | 36 |
Length 1 | 822 mm |
Weight | 7,466 kg |