
Reference DK54.049
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant droit |
Seal diameter | 532 mm |
External or internal thread definition | M20x1,5 |
Teeth of wheel side splines | 36 |
Length 1 | 810 mm |
Weight | 7,718 kg |