
Reference DK54.050
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M20x1,5 |
Fitting position | Arrière droit |
Seal diameter | 53 mm |
Teeth of wheel side splines | 36 |
Length 1 | 522 mm |
Weight | 6,036 kg |