
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 8,456 kg |
| External or internal thread definition | M20x1,5 |
| Fitting position | Avant droit |
| New part | Oui |
| Seal diameter | 53 mm |
| number of external splines on the wheel side | 36 |
| Length 1 | 653 mm |
| Diameter ball joint on the side of the wheel | 114 mm |
| Diameter of the ball joint, gearbox side | 1101 mm |
OE Equivalents
Audi1J0407272AAVolkswagen1J0407272FDVolkswagen1J0407272FLAudi, Skoda, Volkswagen1J0407272FQSeat, Audi, Skoda, Volkswagen1J0407272LASeat, Audi, Skoda, Volkswagen1J0407452LXSeat, Volkswagen, Skoda8L0407452AXAutomotive Compatibility
AudiA3A3 I => 03/2003FrontRightAudiA3A3 I => Front-AudiTTTT I09/1998 => 05/2006FrontRightSeatLeonLEON I09/2000 => 03/2003FrontRightSeatLeonLEON I09/2000 => 03/2003Train avantDroitSeatLeonLEON I01/2003 => 03/2003Train avantRightSeatLeonLeon04/2002 => 03/2004FrontRightSkodaOctaviaOCTAVIA I01/2003 => 03/2003FrontRightVolkswagenBORABORA12/1998 => 03/2003FrontRightVolkswagenGOLFGOLF => 03/2003FrontRightVolkswagenGOLF IVGOLF IV => 05/2005FrontRight