
Reference DK54.054
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M16x1,5 |
Fitting position | Avant gauche |
Seal diameter | 52 mm |
Teeth of wheel side splines | 36 |
Length 1 | 496 mm |
New part | Oui |
Weight | 6,567 kg |