
Reference DK54.059
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 595 mm |
Teeth of wheel side splines | 36 |
External or internal thread definition | M16x1,5 |
Length 1 | 792 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 9,932 kg |