
Reference DK54.060
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 532 mm |
Teeth of wheel side splines | 36 |
External or internal thread definition | M20X1,5 |
Length 1 | 8105 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 8,167 kg |