
Reference DK54.061
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M14x1,5 |
Fitting position | Avant droit |
With ring | 1 |
Seal diameter | 53 mm |
Teeth of wheel side splines | 33 |
Length 1 | 634 mm |
Nb of poles | 45 |
New part | Oui |
Weight | 8,087 kg |