
Reference DK54.062
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Fitting position | Avant gauche |
Seal diameter | 63 mm |
Teeth of wheel side splines | 38 |
Length 1 | 645 mm |
New part | Oui |
Weight | 8,932 kg |