
Reference DK55.011
This kit contains the following reference(s)
- IBK55.014
- OBK55.017
- OJK55.016
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| New part | Oui |
| Fitting position | Avant gauche |
| Teeth of wheel side splines | 25 |
| Number of internal gears on wheel side | 33 |
| Diameter ball joint on the side of the wheel | 90 mm |
| Teeth of differential side splines | 39 |
| External or internal thread definition | M20x1 |
| Seal diameter | 53 mm |
| Version | 6 balls |
| Length 1 | 675 mm |
| Weight | 6,77 kg |