
Reference DK55.016
This kit contains the following reference(s)
- OJK55.016
- IBK55.016
- OBK55.017
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | New part | Oui |
| Fitting position | Avant droit |
| number of external splines on the wheel side | 25 |
| Number of external splines on the gearbox side | 26 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 90 mm |
| Seal diameter | 53 mm |
| Version | 6 balls |
| Length 1 | 973 mm |
| External or internal thread definition | M20x1 |
| Weight | 9,835 kg |
OE Equivalents
Dacia, Renault391001387RDacia, Renault391001740RDacia391002885RRenault391003147RDacia, Renault391003840RRenault, Dacia391008165RDacia391009234RRenault, Dacia391009964RDacia, Renault8201505574Automotive Compatibility
DaciaDUSTERDUSTER11/2010 => FrontLeft,RightDaciaDUSTERDUSTER02/2015 => 11/2017FrontLeftDaciaDUSTERDUSTER10/2017 => FrontRightDaciaDUSTERDUSTER I => -RightDaciaDUSTERDUSTER I => FrontRightDaciaDUSTERDUSTER I02/2010 => FrontLeft,RightDaciaDUSTERDUSTER I09/2013 => 11/2017FrontLeftDaciaDUSTERDUSTER I02/2015 => 11/2017FrontRight,LeftDaciaDUSTERDUSTER II => -RightDaciaDUSTERDUSTER II11/2010 => FrontLeft,RightDaciaDUSTERDUSTER II11/2010 => FrontRight,LeftDaciaDUSTERDUSTER II10/2017 => Front-DaciaDUSTERDUSTER II11/2018 => FrontLeftRenaultARKANA IARKANA I => FrontLeft,RightRenaultDUSTERDUSTER => FrontLeft,RightRenaultDUSTERDUSTER => FrontRightRenaultKAPTURKAPTUR => FrontLeft,Right