Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Right | X |
External or internal thread definition | M22x1,5 |
Seal diameter | 56,5 mm |
Diameter of the ball joint, gearbox side | 86,5 mm |
Diameter ball joint on the side of the wheel | 87 mm |
Version | 8 balls |
Length 1 | 956 mm |
Teeth of wheel side splines | 27 |
Number of internal gears on wheel side | 35 |
Teeth of differential side splines | 39 |
Weight | 9,27 kg |