
Reference DK55.026
This kit contains the following reference(s)
- OJK55.006
- IBK55.014
- OBK55.007
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M22x1 |
| Weight | 7,826 kg |
| Seal diameter | 60 mm |
| Number of internal gears on wheel side | 35 |
| Teeth of wheel side splines | 29 |
| Teeth of differential side splines | 39 |
| Version | 8 balls |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 1 | 701 mm |
| Fitting position | Avant gauche |
| New part | Oui |