
Reference DK55.042
This kit contains the following reference(s)
- OBK55.004
- IBK55.010
- OJK55.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Teeth of differential side splines | 30 |
| Teeth of wheel side splines | 27 |
| Number of internal gears on wheel side | 36 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| External or internal thread definition | M22x1 |
| Diameter ball joint on the side of the wheel | 91 mm |
| Length 1 | 665 mm |
| New part | Oui |
| Weight | 7,698 kg |