
Reference DK55.043
This kit contains the following reference(s)
- OJK55.001
- IBK55.010
- OBK55.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1 |
Fitting position | Avant droit |
Teeth of differential side splines | 30 |
Teeth of wheel side splines | 27 |
Number of internal gears on wheel side | 36 |
Version | 8 balls |
Seal diameter | 57 mm |
Length 1 | 983 mm |
New part | Oui |
Weight | 10,175 kg |