
Reference DK55.052
This kit contains the following reference(s)
- OBK55.016
- OJK55.015
- IBK55.018
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| number of internal splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 76 mm |
| Version | 8 balls |
| Length 1 | 931 mm |
| External or internal thread definition | M20x1 |
| New part | Oui |
| Weight | 8,317 kg |
OE Equivalents
Renault, Dacia391000262RDacia, Renault391008239RAutomotive Compatibility
DaciaLOGANLOGAN04/2015 => 08/2015FrontRightDaciaLOGAN IILOGAN II12/2012 => 12/2016FrontRight,LeftDaciaLOGAN IILOGAN II04/2015 => 12/2016FrontLeft,RightDaciaSANDEROSANDERO II09/2012 => 11/2016FrontRight,LeftRenaultCLIOCLIO04/2015 => FrontLeft,RightRenaultCLIOCLIO III04/2015 => 09/2016FrontRight,LeftRenaultCLIOCLIO III05/2015 => 09/2016FrontLeft,RightRenaultCLIO IVCLIO IV => Front-RenaultCLIO IVCLIO IV10/2012 => FrontRight,LeftRenaultCLIO IVCLIO IV04/2015 => FrontLeft,RightRenaultLOGANLOGAN05/2013 => 08/2015FrontRight