
This kit contains the following reference(s)
- OBK55.003
- OJK55.002
- IBK55.013
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 7,788 kg |
| Fitting position | Avant droit |
| number of internal splines on the wheel side | 32 |
| Version | 8 balls |
| Diameter ball joint on the side of the wheel | 88 mm |
| Seal diameter | 49 mm |
| number of external splines on the wheel side | 23 |
| Number of external splines on the gearbox side | 23 |
| Length 1 | 803 mm |
| Diameter of the ball joint, gearbox side | 89 mm |
| External or internal thread definition | M20x1,5 |
| New part | Oui |