
Reference DK55.060
This kit contains the following reference(s)
- OJK55.009
- IBK55.014
- OBK55.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 8,068 kg |
Teeth of differential side splines | 33 |
Teeth of wheel side splines | 23 |
Seal diameter | 49 mm |
Version | 8 balls |
External or internal thread definition | M20x1 |
Length 1 | 922 mm |
Fitting position | Avant droit |
New part | Oui |