Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Left | X |
External or internal thread definition | M20x1 |
Seal diameter | 49 mm |
Diameter ball joint on the side of the wheel | 84 mm |
Version | 8 balls |
Length 1 | 628 mm |
Teeth of wheel side splines | 23 |
Number of internal gears on wheel side | 33 |
Teeth of differential side splines | 34 |
Weight | 5,83 kg |