
Reference DK55.071
This kit contains the following reference(s)
- IBK55.014
- OBK55.012
- OJK55.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1 |
Fitting position | Avant droit |
Seal diameter | 60 mm |
Teeth of wheel side splines | 29 |
Teeth of differential side splines | 27 |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
Length 1 | 1034 mm |
New part | Oui |
Weight | 10,145 kg |