
Reference DK55.082
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M20x1,5 |
With ring | 1 |
Seal diameter | 522 mm |
Teeth of wheel side splines | 21 |
Teeth of differential side splines | 23 |
Length 1 | 752 mm |
Nb of poles | 44 |
Weight | 6,407 kg |
Fitting position | Avant droit |