
Reference DK55.084
This kit contains the following reference(s)
- OBK55.011
- OJK55.029
- IBK55.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant gauche |
Number of internal gears on wheel side | 30 |
Version | 6 balls |
With ring | 1 |
Seal diameter | 575 mm |
Teeth of wheel side splines | 23 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 26 |
Length 1 | 602 mm |
Nb of poles | 44 |
Weight | 6,171 kg |